For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NORMZYLINDER - Standard cylinders
Bill of material
K-07151608
DES
Identifier
K-07151608
KOLBEN
Piston Ø
40 mm
HUB
Stroke
160 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/4
KSTANG
Piston rod-Ø
16 mm
KAUS
Piston rod male thread
M12x1,25
PL
12 mm
VD
8.0 mm
A
10 mm
B
35 mm
B1
33 mm
WH
30 mm
C1
20 mm
CH1
13 mm
CH2
19 mm
CH3
6 mm
KK
M12x1.25
D
16 mm
TG
38.0 mm
VA
4 mm
F
24 mm
EE
G1/4
RT
M6
E
54.0 mm
L
135 mm
L0
105 mm
ZM
165 mm
BG
14.5 mm
N
4.5 mm
P
6 mm
Q
4 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.